Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

DMX 199-8 - 91836408

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Part list



       

      Curve settings

      Specifications

       
      Product name: DMX 199-8
      Product No: 91836408
      EAN number: 5700835249890
      Technical 
      Type key: DMX 199-8 AR-SS/V/SS-S-H1A3A3B
      Max stroke rate: 60 1/min
      Max. capacity: 239 l/h
      Approvals on nameplate: CE
      Valve type: Not spring-loaded
      Maximum viscosity at 100 %: N.A. mPas
      Materials 
      Dosing head: Stainless steel, 1.4571
      Valve ball: 316 L
      Gasket: FKM
      Installation 
      Maximum operating pressure: 8 bar
      Pump inlet: Threaded NPT 3/4 female
      Pump outlet: Threaded NPT 3/4 female
      Max. Suction lift during operation: N.A. m
      Liquid 
      Pumped liquid: Water
      Liquid temperature during operation: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 0,370 kW
      Mains frequency: 60 Hz
      Rated voltage: 1 x 115 V, 60 Hz
      Enclosure class (IEC 34-5): IP 65/F
      Type of cable plug: USA, Canada
      Mains cable: 2.00 m
      Controls 
      Control variant: AR
      Stroke control: manual
      Control panel: Same side as adjustment knob
      Level control: YES
      Analog input: 0/4-20 MA
      Pulse control: YES
      Ext. Stop input: YES
      Analog output: 0/420 mA
      Pulse control: YES
      Other in/output: Alarm and stroke relay
      Output relays: 2
      Others 
      Flow rate adjustment: manual
      Leak detection: NO
      Grundfos Alldos PN: 226-199L-10136

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details