Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SRP.180.80.417.11.5.1A.A - 95036309

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Part list



       

      Curve settings

      Specifications

       
      Product name: SRP.180.80.417.11.5.1A.A
      Product No: 95036309
      EAN number: 5700837519342
      Technical 
      Flowrange: 1050 .. 1450 l/s
      Max flow: 1450 l/s
      Propeller speed: 417 rpm
      Gear ratio: 1:3.5
      Propeller diameter: 800 mm
      Number of propeller blades: 3
      Max. propeller blade angel: 11 deg.
      Rated head: 1.1 m
      Head min: 0.1 m
      Head max: 1.1 m
      Primary shaft seal: 2 RADIAL LIP SEALS
      Secondary shaft seal: TUNGSTEN CARBIDE/CARBIDE
      Approvals on nameplate: 25
      Curve tolerance: ISO9906:2012 3B
      Testing standard: ISO 9906
      Materials 
      Motor: Cast iron
      Motor: EN-GJL-250
      Propeller: CAST STAINL STEEL
      Propeller: DIN W.-Nr. 1.4581
      Flange: Stainless steel
      Flange: DIN W.-Nr. 1.4306
      Rack: Stainless steel
      Rack: DIN W.-Nr. 1.4301
      Paint thickness: 450 micrometre
      Installation 
      Maximum installation depth: 20 m
      Size of flanges: DN 800, PN 10 2/3
      Number of leads: 7G4+4X1
      Fits column profile tube, size: 60/60 mm
      Liquid 
      Liquid temperature range: 5 .. 40 °C
      Density: 998.2 kg/m³
      pH-value range: 4-10
      Electrical data 
      Power input - P1: 19.9 kW
      Rated power - P2: 18 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 400 V
      Voltage tolerance: +10/-10 %
      Max starts per. hour: 20
      Rated current: 38 A
      Starting current: 284 A
      Cos phi - power factor: 0,76
      Cos phi - p.f. at 3/4 load: 0,67
      Cos phi - p.f. at 1/2 load: 0,55
      Rated speed: 1460 rpm
      Motor efficiency at full load: 90.5 %
      Motor efficiency at 3/4 load: 90.2 %
      Motor efficiency at 1/2 load: 89.5 %
      Number of poles: 4
      Start. method: star/delta
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Explosion proof: no
      Thermal protec: PTO
      Length of cable: 25 m
      Cable type: H07RN-F
      Type of cable plug: NO
      Controls 
      Moisture sensor: without moisture sensors
      Water-in-oil sensor: with water-in-oil sensor
      Others 
      Net weight: 413 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details