Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

AP65.65.09.3.V - 96004002

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Part list



       

      Curve settings

      Specifications

       
      Product name: AP65.65.09.3.V
      Product No: 96004002
      EAN number: 5700390900250
      Technical 
      Max flow: 8 l/s
      Head max: 6.8 m
      Type of impeller: VORTEX
      Maximum particle size: 65 mm
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-JL1040
      Pump housing: ASTM 35 B
      Impeller: Cast iron
      Impeller: EN-JL1040
      Impeller: ASTM 35 B
      Installation 
      Pump outlet: R 2 1/2
      Maximum installation depth: 10 m
      Inst dry/wet: S
      Liquid 
      Liquid temperature range: 0 .. 40 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 1.2 kW
      P2: 0.9 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 400 V
      Rated current: 1.9 A
      Cos phi - power factor: 0,91
      Rated speed: 2900 rpm
      Number of poles: 2
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Motor protec: NONE
      Thermal protec: external
      Length of cable: 10 m
      Type of cable plug: NONE
      Controls 
      Control box: not included
      Others 
      Net weight: 24 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details