Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SAD.F.12.D.B.EP.15.25 - 96689733

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Part list



       

      Curve settings

      Specifications

       
      Product name: SAD.F.12.D.B.EP.15.25
      Product No: 96689733
      EAN number: 5700837201759
      Technical 
      Active surface: 0.06 m²
      Nominal Airflow: 8,0 Nm3/H
      Tensil strenght: <510
      Ultimate elongation capability: >600 %
      Hardness: 55 Shore A
      Material, disc: Polypropylene, GRPP
      Membrane material standard: EPDM
      Membrane material optional: Silicone
      Membrane perforation: 1-1
      Number of perforations: >10500

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details