Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

Unilift AP35B.50.06.A1.V - 96846959

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Part list



       

      Curve settings

      Specifications

       
      Product name: Unilift AP35B.50.06.A1.V
      Product No: 96846959
      EAN number: 5700311889497
      Technical 
      Max flow: 5.28 l/s
      Head max: 12 m
      Type of impeller: VORTEX
      Materials 
      Pump housing: Stainless steel
      Pump housing: DIN W.-Nr. 1.4301
      Impeller: Stainless steel
      Impeller: DIN W.-Nr. 1.4301
      Installation 
      Pump outlet: 2" NPT
      Maximum installation depth: 7 m
      Liquid 
      Maximum liquid temperature: 40 °C
      Density: 998.2 kg/m³
      Electrical data 
      Type of motor: PSC
      C run: 40 µF
      Power input - P1: 1.8 kW
      P2: 1.05 kW
      Mains frequency: 60 Hz
      Rated voltage: 1 x 115 V
      Rated current: 13.1 A
      Cos phi - power factor: 0,97
      Rated speed: 3260 rpm
      Capacitor size - run: 40 µF/250 V
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Motor protec: CONTACT
      Thermal protec: internal
      Length of cable: 7.6 m
      Type of cable plug: US
      Controls 
      Level switch: float switch
      Others 
      Net weight: 23.1 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details