Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

AC 20 BBQE - 97671705

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Part list



       

      Curve settings

      Specifications

       
      Product name: AC 20 BBQE
      Product No: 97671705
      EAN number: 5710620963955
      Price: On request
      Technical 
      Max flow: 34.2 m³/h
      Head max: 16.5 m
      Type of impeller: CLOSED
      Primary shaft seal: BBQE
      Approvals on nameplate: CE
      Materials 
      Pump housing: POLYPROPYLENE W.30%GLASS FIBRE
      Impeller: PEI W. 30% GF + BRASS INSERT
      Motor: Aluminium
      Rubber: EPDM
      Installation 
      Range of ambient temperature: -20 .. 65 °C
      Maximum operating pressure: 6.5 bar
      Pump inlet: G 2"
      Pump outlet: G 2"
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -10 .. 55 °C
      Liquid temperature during operation: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 1500 W
      P2: 1255 W
      Mains frequency: 50 Hz
      Rated voltage: 3 x 400 V
      Rated current: 3.1 A
      Maximum current consumption: 22.8 A
      Cos phi - power factor: 0,722
      Rated speed: 2892 rpm
      Enclosure class (IEC 34-5): IP54
      Insulation class (IEC 85): F
      Cable size: NO CABLE
      Others 
      Net weight: 14.8 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details