AP pumps are designed for pumping wastewater, sludge-containing water, groundwater and sewage. APG are equipped with cutter system for grinding solids into small pieces.
Submersible wastewater pumps
Grundfos AP80 pumps with 1,3 and 2,6 kW motors are used for pumping wastewater, faeces and sludge. Due to the 80 mm spherical clearance, the pumps ...
Grundfos AP40 pumps with 0,7 kW 1- and 3-phase motors are used for pumping drainage- or wastewater. Due to the 40 mm spherical clearance, the pumps...
Grundfos AP60 pumps with 0,8 and 1,8 kW motors are used for pumping drainage- or wastewater. Due to the 62 mm spherical clearance, the pumps are su...
Grundfos AP70 pumps with 0,9 and 1,3 kW motors are used for pumping wastewater, faeces and sludge. Due to the 70 mm spherical clearance, the pumps ...
Grundfos APG pumps are designed for pumping wastewater, sludge-containing water, groundwater, and sewage. Equipped with a cutter system which cuts ...
Grundfos AP50 pumps with 1 - 1,8 kW motors are used for pumping drainage- or wastewater. Due to the 50 mm spherical clearance, the pumps are suitab...
25:01
AP100 - Grundfos Service Video
27:24
AP100.150 - Grundfos Service Video
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.