Water is an essential natural resource that we can’t live without – but home water installations can often cause trouble. Especially if your home is not equipped with safe and long-lasting home pumps. We offer high-quality solutions with intelligent control features, so you can safeguard your home and protect it against pump failure, breakdown and water leakages. That way you can prevent any unexpected damage to your home and make sure it’s the safe haven you and your family deserve.
Safeguard your home – starting today
With Grundfos home safety solutions, you get a pump made with industry-leading materials and design that ensures safe operation over the course of many years. Quality materials such as ceramics help prevent pump breakdown over time, while corrosion-resistant components ensure pump reliability and long life. Further intelligent pump controls such as dry-run protection safeguard your pump from failure when the water supply is down. And with smart leak detection systems, leakage will be detected before it creates damage in your home. Read more about safety and reliability precautions for the different water solutions below.
Instant hot water every time
You can enjoy greater home safety with a hot water recirculation solution that goes beyond instant hot water and home comfort. Our modern recirculation solutions are very quiet in operation and offer protection against overheating through temperature regulation. They are also designed to virtually eliminate clogging usually caused by lime, and the built-in dry-run protection guarantees a long lifetime. What’s more, the hot water recirculation pumps are drinking water approved, so you and your family don’t ever need to worry about water quality.
Efficient and reliable heating
Why not go for a heating solution that is comfortable, energy-efficient and reliable at the same time? Our heating pumps feature a component made of ceramics that prevent deposits in critical areas of the pump, as well as other materials that are resistant to corrosion and condensation. Built-in dry-running protection ensures that the pump will never run without liquid in the system. Also, the pump comes with a scheduling feature that allows you to customise operating time in several ways, making sure that the pump only runs when you want it to – or if you choose the model with AUTOADAPT, the pump will automatically adapt to your living conditions to make sure it runs safely at all times.
Perfect water pressure every time
Enjoy greater home safety with one of our low noise water pressure solutions that is built for long and trouble-free operation. Corrosion-resistant quality components ensure high robustness in operation, smart leakage detection helps detect leaks in the system before they cause damage and the fact that pump, controller, and pressure tank are in one unit makes it easy and safe to operate and move around if you use it for garden irrigation. Plus, the built-in protection prevents overheating and blocking, radically increasing the lifetime of the pump.
Reliable rainwater harvesting
If you want to collect your rainwater and boost and transport it into your home safely, you should consider a reliable rainwater harvesting system such as the SCALA1 pump or the SCALA1 system. The self-priming function allows the pump to start and run on its own, ensuring safe, continuous rainwater flow. It has a mains water backup system, which is automatically activated based on the water level inside of the tank, and you can also manually overrule the automatic setting for rainwater use and force supply from water mains, if needed. Last but not least, these weather-resistant home pumps are built from corrosion-resistant materials and can withstand harsh weather conditions.
Reliable and carefree drainage
With the right home drainage solution – for permanent or portable installation – you can worry less about heavy rainfall and potential flooding of the basement and other areas of your home. Our drainage pumps are made of high-quality composite material and stainless steel, and very easy and safe to use. They can safely handle everything from rainwater, drainage water and water from flooding, to water from showers and washing machines.
Safe and smart wastewater
If you need an extra bathroom in the attic or a new washing machine in the basement, our flexible range of wastewater lifting stations can safely dispose of wastewater from any sanitary appliance without having to plan around your existing plumbing setup. Our lifting stations have powerful motors and strong cutters. The pressure tight tanks can withstand up to 2.5 water column and resist hot water components from 75-90°C, depending on the model. You can also get accessories for oustanding safety like add-on alarm devices. If installed below sewer level, it provides maximum protection against backflow from the sewer system.
"Grundfos is a very quiet pump compared to my old pump. I install it on my roof but I can hardly hear it."
Haris, homeowner, Malaysia
Explore most popular products for increased safety
More ways to improve your home with our water and heating solutions
Most homeowners don’t know how easy it is to get the perfect home. With our help, you can upgrade your water and heating systems hassle-free. Take a look at all the possibilities to improve your home below.