• Endsuction close coupled multistage

CM Leakage free

Suitable for:
  • Commercial air conditioning
  • Commercial water pressure boosting
  • District heating
  • Domestic water pressure boosting
  • Industrial cleaning process
  • Industrial heating
  • Desalination
  • Industrial water supply & transfer
  • Irrigation
  • Water distribution
  • Drip micro spray
  • Frost protection
  • Pivot pressure boosting
  • Irrigation surface water and transfer

CM Leakage-free are reliable, quiet and compact horizontal end-suction pumps with canned-rotor motors. This means no shaft-seal is needed, so leakage is eliminated.

Max flow
22 m³/h
Head max
45 m
Liquid temperature
-20 .. 60 °C
p max
10 bar