CRI

Vertical, multistage centrifugal pump with suction and discharge ports on same the level. Pump materials in contact with the liquid are in stainless steel (EN 1.4301)

Water pump product information (MEI)
Max flow
30 m³/h
Head max
252 m
Liquid temperature
-20 .. 120 °C
p max
25 bar