CRNE-HS, CRN-SF

Vertical, multistage centrifugal pump with suction and discharge ports on the same level. Pump materials in contact with the liquid are in high-grade stainless steel (EN 1.4401)

Water pump product information (MEI)
Max flow
87 m³/h
Head max
532 m
Liquid temperature
-30 .. 120 °C