- Liquid temperature
- -20 .. 120 °C
CRFlex for remote water delivery systems
The Grundfos CRFlex in-line multi-stage solar surface pump is designed for renewable energy supply and can operate in remote areas lacking mains electricity. Powered by a solar panel, the system is especially suitable for supplying water in applications such as the watering of livestock, pressure boosting and irrigation.
The CRFlex solar surface pump comes with the MGFlex motor. We can deliver a complete solution including solar panels, IO 50 switch box, level switch for the water reservoir, water pipe, non-return valve and optional dry-running switch. This solution offers the benefits of easy installation, maintenance confined to periodic cleaning of the solar panels and a few, simple components.