• Endsuction close coupled single stage

Jet pumps

Suitable for:
  • Domestic ground water intake

Grundfos Jet Pumps are self-priming single-stage centrifugal pumps, designed for a wide range of domestic applications, including water supply and transfer duties in home, and garden applications.

Max flow
6 m³/h
Head max
50 m
Liquid temperature
0 .. 60 °C
p max
6 bar