- Max flow
- 5 l/s
- Head max
- 11 m
- Liquid temperature
- 0 .. 35 °C
Reliable drainage for your home and garden
The KPC submersible pump is designed to help you pump water at home, no matter what your need. The pump uses a level or float switch for automatic pump operation, making it ideal for fixed installations for drainage in basements or garages that are subject to flooding. It can also be easily carried and used to empty swimming pools, fountains, excavations or for other gardening and hobby projects. The pump is designed for portability and submerged operation and is made of durable materials that can withstand the elements.
Get answers to your questions about this product
We have gathered frequently asked questions and their answers in one place. See the most frequently asked questions below or go to the Grundfos FAQ for a complete list of answers to questions about our products.
What minimum fill level is required to properly operate the wastewater or deainage pump?
The EF and SE pumps are equipped with motors cooled by the surrounding pumped medium. In order for the motors to be adequately cooled, the EF and SE pumps must always be completely submerged in the pumped medium during operation. For applications where this is not possible, the fill level must never fall below half the height of the pump.
The KP and AP pumps, on the other hand, have motors that are cooled from the inside by the pumped medium flowing through the pump. For this ...