- Max flow
- 2249 m³/h
- Head max
- 149 m
- Liquid temperature
- 0 .. 100 °C
- p max
- 25 bar
The LS pump range, where power, efficiency and reliability is needed
If you need a pump that delivers power and reliability with low running costs, look no further. The LS horizontal split-case pump range delivers high pump efficiencies throughout the range and low life-cycle costs, thanks to its robust hydraulic design and service-friendly split-case housing. These pumps are ideal for all kinds of applications, including district heating and cooling plants, irrigation, public water supply systems and air-conditioning and heating systems where maximum power, reliability and energy efficiency are essential.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.