- Max flow
- 41 m³/h
- Head max
- 156 m
- Liquid temperature
- -10 .. 90 °C
- p max
- 25 bar
Optimise processes and lower consumption with the MT range
Consisting of the MTR, MTH, MTS and MTA pumps, the MT range of vertical multi-stage centrifugal pumps is designed for the pumping of cooling lubricants for machine tools, condensate transfer and similar applications. All MT pumps come in various sizes and numbers of stages to provide the required flow, pressure and length.
Built to fit general industry applications, MT pumps offer reliability and precision. With an MT solution, you will improve your processes, increase your efficiency and reduce your overall consumption – three factors that are prioritised highly in any industrial process.