- Max flow
- 1398 m³/h
- Head max
- 230 m
- Liquid temperature
- -25 .. 140 °C
- p max
- 25 bar
Multi-purpose NBG end-suction power for demanding applications
Grundfos NBG end-suction close-coupled pumps are non-self-priming, single-stage, centrifugal volute pumps with axial-suction port, radial-discharge port and horizontal shaft. If you require a multi-purpose pump suitable for a variety of demanding applications, the NBG ensures reliable and effective supply.
Installation in confined areas is easy due to the compact close-coupled pump design. The NBG pump is designed with main dimensions to the ISO2858 standard, and all Grundfos end-suction pumps are tested to ISO909906:2012 Acceptance Grade standards before leaving the factory.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.