- Max flow
- 509 m³/h
- Head max
- 162 m
- Liquid temperature
- -25 .. 120 °C
- p max
- 16 bar
High-efficiency NKGE end-suction power for demanding applications
Grundfos NKGE end-suction long-coupled pumps are non-self-priming, single-stage, centrifugal volute pumps with axial-suction port, radial-discharge port and horizontal shaft. If you require a pump for demanding applications where flow requirements vary, the NKGE is available with a permanent magnet MGE motor up to 11 kW with built-in variable frequency drive and IE5 efficiency to keep efficiency high at all times.
The long-coupled pump design makes the pump easy to service because of the spacer coupling. The NKGE pump is designed with main dimensions to the ISO 2858 standard, and all Grundfos end-suction pumps are tested to ISO909906:2012 Acceptance Grade standards before leaving the factory.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.