GT-D is a steel pressure tank with double diaphragm designed for drinking water use. The diaphragm is made of chlorine-resistant 100 % butyl with copolymer polypropylene liner for air and water separation.
Liquid temperature
0 .. 90 °C
p max
10 bar
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.