• Submersible wastewater pumps

Range 58 => 29 kW

Suitable for:
  • Commercial wastewater
  • Flood control
  • Wastewater treatment
  • Wastewater transport

The S pumps are a range of free-flow channel impeller pumps specifically designed for pumping sewage and wastewater in a wide range of municipal and industrial applications

Max flow
340 l/s
Head max
71.24 m
Liquid temperature
0 .. 40 °C