• Submersible wastewater pumps

Range 72 => 225 kW

The S pumps are a range of free-flow channel impeller pumps specifically designed for pumping sewage and wastewater in a wide range of municipal and industrial applications

Max flow
480 l/s
Head max
93 m
Liquid temperature
0 .. 40 °C