• Booster set

SCALA

SCALA are all-in-one integrated self-priming pressure boosters designed for domestic use. The boosters ensure a constant supply of clean water to households, gardens and light commercial applications.

Max flow
7 m³/h
Head max
55 m
Liquid temperature
0 .. 45 °C