SPE

Grundfos SPE is a range of frequency regulated submersible pumps for Groundwater. The pumps are all stainless-steel and available in 3 material grades (sizes: 6", 8" and 10"). The 6" motor (4 to 45 kW) is a permanent magnet type with high energy efficiency and needs a frequency drive to operate.

Water pump product information (MEI)
Max flow
128 m³/h
Head max
684 m
Liquid temperature
-15 .. 60 °C
p max
60 bar