- Max flow
- 9 m³/h
- Head max
- 237 m
- Liquid temperature
- 0 .. 35 °C
- p max
- 15 bar
Get intelligent constant pressure with the SQE submersible groundwater pump
The SQE submersible groundwater pump is one of the most advanced submersible pump solutions for domestic applications. Equipped with a permanent magnet motor and a built-in variable speed drive, it enables performance adjustments by means of communication with an external control box.
SQE features a variable speed drive, which helps the pump to automatically adjust itself to ensure constant water pressure regardless of changing demands, eliminating weak or fluctuating water supply and improving comfort. SQE is provided as an all-in-one box solution, easy to both install and operate. It is suitable for continuous and intermittent operation for a variety of applications, including groundwater supply and pressure boosting.
See what customers say about this product range
When Grundfos is a part of the solution, you get reduced energy consumption, increased comfort and unsurpassed operational reliability. Read our customers' own stories about how they benefit from the Grundfos approach to intelligence, water and energy.
Become an expert in just a few clicks
Save time in your daily work by improving your skills, your know-how and your business with the online training platform ECADEMY.
Click on a course below to start your training now.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.