• Inline single stage pumps

TPE3 (I)

Grundfos TPE3 (I) pumps with stainless steel pump housing and are single-stage, close-coupled in-line centrifugal pumps with mechanical shaft seal and primely for applications such as hot water recirculation. The pumps are fitted with frequency controlled motors and differential pressure/temperature transmitter.

Water pump product information (MEI)
Max flow
60 m³/h
Head max
24 m
Liquid temperature
-25 .. 120 °C
p max
10 bar