• Submersible wastewater pumps

Unilift CC

Grundfos UNILIFT CC pumps are single-stage submersible pumps designed for pumping clean, non-aggressive water and slightly dirty (grey) wastewater. Capable of pumping down to 3 mm water level. The pumps have both a top and a side outlet allowing easy adaptation to existing pipework.

Max flow
4 l/s
Head max
10 m
Liquid temperature
0 .. 40 °C