- Max flow
- 69 m³/h
- Head max
- 18 m
- Liquid temperature
- -10 .. 120 °C
- p max
- 10 bar
Available for varying liquid temperature requirements
Ideal for circulation of liquids in heating and air-conditioning systems, the UPS Series 200 range can also be used in domestic hot water systems and is also available in bronze (B) and twin-head (D) versions.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.
Get answers to your questions about this product
We have gathered frequently asked questions and their answers in one place. See the most frequently asked questions below or go to the Grundfos FAQ for a complete list of answers to questions about our products.
FAQ
Are flanges included within the scope of delivery when ordering circulator pumps or do these need to be ordered separately?
Flanges and seals need to be ordered separately. The type and size of the flanges and seals must be specified when ordering.
Can the pump be operated using a frequency converter?
Grundfos offers numerous speed-controlled pumps that are referred to as ‘E-pumps’ and which come equipped with Grundfos MGE motors with an integrated frequency converter. The manufacturing costs and material inputs are lower compared to pump solutions with external frequency converters. In addition, technical issues that may arise in connection with external frequency converters are avoided.
Finally, MGE motors have numerous additional features and advantages. In the event ...
Can the SP pumps also be operated in a horizontal position?
SP submersible pumps with a Grundfos or other submersible motor can be operated in any position from horizontal to vertical. The motor is arranged below the pump. A cooling jacket is generally required for these installation positions.
Do I have to follow the instructions for Grundfos pumps?
Yes, absolutely. The installation and operating instructions contain basic instructions which must be followed in connection with the installation, operation, and maintenance of the system. Hence, they must be read by the installer and the relevant personnel/owner prior to installation and commissioning. In addition, they must be available to personnel on site at all times.
Does the built-in excess temperature protection of the UPS pump need to be used?
If excess temperature protection is not properly connected or bridged, the pump may be permanently damaged. In addition, this will also void the pump's warranty.