- Max flow
- 69 m³/h
- Head max
- 18 m
- Liquid temperature
- -10 .. 120 °C
- p max
- 10 bar
A three-speed circulator pump that fits requirements
The UPS is a three-speed circulator pump designed for circulation of liquids in heating and air-conditioning systems. Used in both open and closed systems and of the canned rotor type, the pump and motor form an integral unit without a shaft seal and with only two gaskets for sealing. The bearings are lubricated by the pumped liquid. UPS circulator pumps are also available with bronze or stainless steel housings, making them suitable for use in hot-water service systems.
The pump incorporates a thermal overload switch in the stator. If the winding temperature becomes too high, the switch will interrupt the electricity supply either via an internal relay or an external contactor.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.
Get answers to your questions about this product
We have gathered frequently asked questions and their answers in one place. See the most frequently asked questions below or go to the Grundfos FAQ for a complete list of answers to questions about our products.
How does a UPS pump behave if the capacity of the capacitor is too low? Can the capacitor be replaced?
The pump is running sluggishly or not at all. This can be remedied by replacing the capacitor.