UPSD

UPSD is a twin-head variant of the UPS three-speed pump designed for heating and air-conditioning systems. UPSD is installed where duty and standby operation is required to obtain extra reliability.

Max flow
29 m³/h
Head max
10 m
Liquid temperature
-10 .. 120 °C
p max
10 bar