Grundfos offers a complete line of low-maintenance, solar powered water pumps, inverters and power blenders that deliver unmatched flexibility for irrigation and agriculture water supply and boosting applications.
Booster set
Advanced and energy efficient pressure boosting system for boosting of clean water. Available with 2-6 parallel connected pumps, Integrated advanc...
Energy efficient pressure boosting system for boosting of clean water. Available with 2-4 parallel connected frequency controlled pumps, Integra...
Hydro Solo-E is a fully-optimised booster system designed for systems where it is crucial to keep constant pressure. It features constant-pressure ...
Inline single stage pumps
Grundfos TP, TPE pumps are single-stage, close-coupled in-line centrifugal pumps with mechanical shaft seal and for applications such as heating/co...
Endsuction close coupled single stage
End-suction close-coupled pumps according to EN 733
Close-coupled pumps according to ISO 2858
Close-coupled pumps according to ISO 2858 with MGE motor
Endsuction long coupled single stage
End-suction long-coupled pumps according to EN 733
Endsuction close coupled multistage
CM, CME are reliable, quiet and compact horizontal end-suction pumps. The modular pump design makes it easy to make customised solutions. The pumps...
Inline multi stage pumps
Vertical, multistage centrifugal pump with suction and discharge ports on the same level.
Vertical multistage pumps with Renewable MGFlex motor for solar, wind and AC powersource. Runs on both AC and DC voltage
Submersible wastewater pumps
The KPL axial-flow propeller pump is designed for high flow at low head.
Submersible groundwater pumps
SB, SBA are submersible multistage boosters offering simple plug-and-pump installation and reliable operation for domestic applications. The pumps ...
Grundfos SP are submersible borehole pumps, designed for pumping groundwater. Grundfos SP are all stainless-steel pumps, and they are available in ...
Renewable energy submersible pumps with build in inverter for solar, wind and AC powersource. Runs on both AC and DC voltage
Diaphragm pumps
Digital dosing pumps for high precision dosing of chemicals, enabling advanced control of process and integration with system control.
The Grundfos Mechanical pump range is a series of extremely strong pumps for applications requiring reliable dosing and high-pressure capabilities....
Communication Interface Module/Communication Interface module is the range of communication options from Grundfos. Enables you to connect your prod...
Submersible motors
Accessories
Grundfos remote controls used for installation, data monitoring, fault information and configuration of Grundfos pumps and systems, by radio or IR ...
Control unit for pumps or units for build into Control cabinets
CUE
Input and output modules for controls solutions.
Complete Control solutions for level control, with cabinet, controller and switchgear for various application.
Motor Protection for motor and pumps.