Accessories for dosing pumps
Chemical tanks
Rigid suction lines with or without dual level switch
Pressure relief valves open in case of too high pressure on the pump discharge side
The injection units are used in conjunction with dosing pumps to inject and mix the dosing medium in pipe systems.
Catchment tanks for use with cylindrical dosing tanks
Brackets for wall mounting of pump
T-pieces
Separate pump connections
Pressure loading valves for constant pressure on the pump dischange side
Adaptor connections for DME & DMS
Tubing / hoses
Cables and plugs for external control and level sensor connection
Pressure valves provide a constant counterpressure of 3 bar. They are particularly required for DDA-FC or DDA-FCM pumps at very small flow rates.
Installation kits
Non-return foot valves with strainer
Adaptor connections to connect between different threaded connection sizes
In-line water meters with potential-free pulse signal
Accessories for use with dosing tanks
Multifunction valves with counter-pressure, pressure relief, anti-siphoning and safety valve function
Electric mixers for use in dosing tanks
Adaptor connections to connect between hoses or hose and pipe
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.