• Endsuction close coupled multistage

CM, CME

Suitable for:
  • Drip micro spray
  • Frost protection
  • Pivot pressure boosting
  • Irrigation surface water and transfer
  • Commercial air conditioning
  • Commercial water pressure boosting
  • Domestic water pressure boosting
  • District heating
  • Irrigation
  • Desalination
  • Industrial heating
  • Industrial cleaning process
  • Industrial water supply & transfer
  • Water distribution

CM/CME are reliable, quiet and compact horizontal end-suction pumps. The modular pump design makes it easy to make customised solutions. The CM/CME pumps are available in cast iron and stainless steel

Max flow
36 m³/h
Head max
132 m
Liquid temperature
-20 .. 120 °C
p max
16 bar