CME

CME is a reliable, quite and compact horizontal end-suction pump with integrated frequency converter and intelligent features. The modular pump design makes it easy to make customised solutions.

Water pump product information (MEI)
Max flow
36 m³/h
Head max
116 m
Liquid temperature
-20 .. 120 °C
p max
16 bar