CMB PM

CMB PM is a compact booster suitable for water supply in domestic and light commercial applications. It is supplied with Grundfos PM1 or PM2 which automatically starts and stops the pump based on demand.

Max flow
6 m³/h
Head max
48 m
Liquid temperature
0 .. 40 °C
p max
10 bar