• Booster set

CMBE TWIN

CMBE TWIN is a high-efficiency booster system consisting of two Grundfos CMBE boosters connected in parallel, suitable for clean water supply and pressure boosting in domestic and commercial applications.

Max flow
17 m³/h
Head max
66 m
Liquid temperature
0 .. 60 °C