CR

Vertical, multistage centrifugal pump with suction and discharge ports on the same level. The pump head and base are in cast iron - all other wetted parts are in stainless steel (EN 1.4301)

Water pump product information (MEI)
Max flow
207 m³/h
Head max
324 m
Liquid temperature
-30 .. 120 °C
p max
33 bar