- Max flow
- 241 m³/h
- Head max
- 252 m
- Liquid temperature
- -40 .. 120 °C
- p max
- 30 bar
CRNE for corrosion resistance
Built entirely from high-grade AISI 316 stainless steel, the CRNE pump is a high-efficiency in-line multi-stage pump with built-in variable-speed drive suitable for industrial liquids. It is designed for use in systems where all parts in contact with the liquid must be made of high-grade stainless steel. In industries where the pumping of dangerous and aggressive liquids is an integrated part of the daily production, safety is top priority. CRNE pumps are available to meet these specific challenges. They can pump aggressive, abrasive, toxic, hazardous and odorous liquids.
Whatever you need, Grundfos service is here for you!
Whether you need a one-time service or a complete maintenance program, Grundfos offers a wide range of service offerings to keep you covered for the lifetime of all your pumps.
Service videos
Download BIM models
Products and services
Grundfos offers a variety of services developed to help you get the most out of your pump investment. Get in touch with us to learn more.