DPK

Grundfos DPK drainage pumps are designed with an enclosed, semi-open or SuperVortex, free-flow impeller for use in many building and industrial applications. Range is 0.75-22 kW.

Max flow
46 l/s
Head max
59 m
Liquid temperature
0 .. 40 °C
p max
6 bar