DW

Grundfos DW dewatering pumps are specially designed to meet the highest demands in construction. Range is 0.7-20 kW. Fitted with a high-chrome stainless-steel impeller and aluminium alloy main parts.

Max flow
18 l/s
Head max
17 m