MTH

Vertical multistage centrifugal pump designed for pumping of cooling lubricants for machine tools, condensate transfer and similar applications.

Water pump product information (MEI)
Max flow
203 l/min
Head max
104 m
Liquid temperature
-10 .. 90 °C
p max
10 bar