MTRE

Vertical multistage centrifugal pump with integrated frequency converter designed for tank top mounting and for pumping of cooling lubricants and cutting oils for machine tools, cooling applications, industrial liquid transfer and similar applications.

Water pump product information (MEI)
Max flow
1420 l/min
Head max
376 m
Liquid temperature
-10 .. 90 °C
p max
38 bar