MULTILIFT

MULTILIFT are compact lifting stations for wastewater collection and disposal in a single, pre-assembled package inside of buildings. MULTILIFT are complete with a wired controller and are fully automatic.

Max flow
55 l/s
Head max
46 m
Liquid temperature
0 .. 40 °C
p max
10 bar