Variants NB 100-250/215 A-F2-B-BAQE
Specifications
Others | |
---|---|
Net weight: | 163 kg |
Gross weight: | 185 kg |
Shipping volume: | 0.444 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 16 bar |
Pipe connection standard: | EN 1092-2 |
Size of inlet connection: | DN 125 |
Size of outlet connection: | DN 100 |
Pipe connection standard: | EN 1092-2 |
Pressure rating for connection: | PN 16 |
Support block: | NO |
Connect code: | F2 |
Technical | |
---|---|
Rated flow: | 131.4 m³/h |
Rated head: | 13.7 m |
Actual impeller diameter: | 250 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 32 mm |
Code for shaft seal: | BAQE |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | A48-40 B |
Impeller: | Bronze |
: | CuSn10 |
: | B584-C83600 |
Material code: | B |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | IE3 |
Rated power - P2: | 7.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 15,0-13,6/8,70-7,90 A |
Starting current: | 820-820 % |
Cos phi - power factor: | 0.84 |
Rated speed: | 1465 rpm |
Efficiency: | IE3 90,4% |
Motor efficiency at full load: | 90.4-90.4 % |
Motor efficiency at 3/4 load: | 90.8-90.8 % |
Motor efficiency at 1/2 load: | 90.2-90.2 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 83V15222 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Product name: | NB 100-250/215 A-F2-B-BAQE |
Product No: | 98305614 |
Price: |