Variants NB 125-200/196-180 A-F2-K-E-BQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.46 |
Net weight: | 209 kg |
Gross weight: | 231 kg |
Shipping volume: | 0.444 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Pipe connection standard: | EN 1092-2 |
Size of inlet connection: | DN 150 |
Size of outlet connection: | DN 125 |
Pipe connection standard: | EN 1092-2 |
Pressure rating for connection: | PN 16 |
Support block: | NO |
Connect code: | F2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1170 rpm |
Rated flow: | 158.8 m³/h |
Rated head: | 5 m |
Maximum head: | 16 m |
Actual impeller diameter: | 188 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 32 mm |
Code for shaft seal: | BQQE |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | 14.408 |
: | CF8M |
Wear ring: | EN 1.4517 / CD4MCuN |
Impeller: | Stainless steel |
: | 14.408 |
: | CF8M |
Shaft: | Stainless steel |
: | 14.401 |
: | 316 |
Material code: | K |
Code for rubber: | E |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | NEMA Energy / IE2 60Hz / NRC |
Rated power - P2 2.nd value: | 3 kW [3.4 kW] |
Mains frequency: | 60 Hz |
Rated voltage 2.nd value: | 3 x 220-240D/380-420Y V [3 x 255-277D/440-480Y V] |
Rated current: | 11,4-10,4/6,60-6,00 A |
Starting current: | 600-600 % [700-700 %] |
Cos phi - power factor: | 0.8 |
Rated speed: | 1170 rpm [1175 rpm] |
Efficiency 2.nd value: | IE2 87,5% [IE2 89,5%] |
Motor efficiency at full load 2.nd value: | 87.5-87.5 % [89.5-89.5 %] |
Motor efficiency at 3/4 load 2.nd value: | 88.4-88.4 % [90.0-90.0 %] |
Motor efficiency at 1/2 load 2.nd value: | 88.0-88.0 % [89.1-89.1 %] |
Number of poles: | 6 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 83W05210 |
Mount. design. acc. IEC 34-7: | IM B5 |
Product name: | NB 125-200/196-180 A-F2-K-E-BQQE |
Product No: | 98310646 |
Price: |