Variants NB 250-450/325 AF1BBAQE
Specifications
Can\'t find the variants that fits your need?
Try our configure tool to find the variant to fit your specifications.
Try our configure tool to find the variant to fit your specifications.
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.69 |
Net weight: | 669 kg |
Gross weight: | 715 kg |
Shipping volume: | 1.52 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 10 bar |
Pipe connection standard: | EN 1092-2 |
Size of inlet connection: | DN 300 |
Size of outlet connection: | DN 250 |
Pipe connection standard: | EN 1092-2 |
Pressure rating for connection: | PN 10 |
Pump housing with feet: | Yes |
Support block: | N |
Connect code: | F1 |
Technical | |
---|---|
Pump speed on which pump data are based: | 980 rpm |
Rated flow: | 421.8 m³/h |
Rated head: | 10 m |
Actual impeller diameter: | 325 mm |
Nominal impeller diameter: | 450 |
Shaft seal arrangement: | Single |
Shaft diameter: | 60 mm |
Code for shaft seal: | BAQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM class 35 |
Wear ring: | Brass |
Impeller: | Bronze |
: | CuSn10-C |
Shaft: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Internal pump house coating: | CED |
Material code: | B |
Code for rubber: | E |
Controls | |
---|---|
Frequency converter: | NONE |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | IE3 |
Rated power - P2: | 22 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 45,0-42,5/26,0-24,6 A |
Starting current: | 560-560 % |
Cos phi - power factor: | 0.79 |
Rated speed: | 980 rpm |
Efficiency: | IE3 92,2% |
Motor efficiency at full load: | 92.2-92.2 % |
Motor efficiency at 3/4 load: | 93.0-93.0 % |
Motor efficiency at 1/2 load: | 92.9-92.9 % |
Number of poles: | 6 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 83W15430 |
Mount. design. acc. IEC 34-7: | IM B35 |
Product name: | NB 250-450/325 AF1BBAQE |
Product No: | 98305701 |
EAN number: | 5711492783856 |
Price: |