Variants NB 32-250/243 AF2KBQQE
Specifications
Can\'t find the variants that fits your need?
Try our configure tool to find the variant to fit your specifications.
Try our configure tool to find the variant to fit your specifications.
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.53 |
Net weight: | 85 kg |
Gross weight: | 102 kg |
Shipping volume: | 0.315 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 16 bar |
Pipe connection standard: | EN 1092-1 |
Size of inlet connection: | DN 50 |
Size of outlet connection: | DN 32 |
Pipe connection standard: | EN 1092-1 |
Pressure rating for connection: | PN 16 |
Pump housing with feet: | Yes |
Support block: | N |
Connect code: | F2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1760 rpm |
Rated flow: | 14.48 m³/h |
Rated head: | 23.77 m |
Actual impeller diameter: | 243 mm |
Nominal impeller diameter: | 250 |
Shaft seal arrangement: | Single |
Shaft diameter: | 24 mm |
Code for shaft seal: | BQQE |
Curve tolerance: | ISO9906:2012 3B2 |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | EN 1.4408 |
: | ASTM CF8M |
Wear ring: | Stainless steel |
Impeller: | Stainless steel |
: | EN 1.4408 |
: | ASTM CF8M |
Shaft: | Stainless steel |
: | EN 1.4401 |
: | AISI 316 |
Internal pump house coating: | No coating |
Material code: | K |
Code for rubber: | E |
Controls | |
---|---|
Frequency converter: | NONE |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | IE3 / NEMA Premium |
Rated power - P2: | 2.2 kW |
Mains frequency: | 60 Hz |
Rated voltage 2.nd value: | 3 x 220-240D/380-420Y V [ x 255-277D/440-480Y V] |
Rated current: | 8,5-7,7/4,62-4,18 A [7-6,3/4-3,61 A] |
Starting current: | 870-870 % [960-960 %] |
Cos phi - power factor: | 0.85 |
Rated speed: | 1755 rpm [1770 rpm] |
Efficiency 2.nd value: | IE3 86,7% [IE3 89,5%] |
Motor efficiency at full load 2.nd value: | 86.7-86.7 % [89.5-89.5 %] |
Motor efficiency at 3/4 load 2.nd value: | 87.4-87.4 % [89.2-89.2 %] |
Motor efficiency at 1/2 load 2.nd value: | 85.8-85.8 % [88.2-88.2 %] |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 83V02208 |
Mount. design. acc. IEC 34-7: | IM V1 |
Product name: | NB 32-250/243 AF2KBQQE |
Product No: | 98310491 |
EAN number: | 5711492832844 |
Price: |