Variants NB 65-200/160 AF2LBQQE
Specifications
Can\'t find the variants that fits your need?
Try our configure tool to find the variant to fit your specifications.
Try our configure tool to find the variant to fit your specifications.
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 162 kg |
Gross weight: | 187 kg |
Shipping volume: | 0.707 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 16 bar |
Pipe connection standard: | EN 1092-1 |
Size of inlet connection: | DN 80 |
Size of outlet connection: | DN 65 |
Pipe connection standard: | EN 1092-1 |
Pressure rating for connection: | PN 16 |
Pump housing with feet: | No |
Support block: | N |
Connect code: | F2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3550 rpm |
Rated flow: | 107.2 m³/h |
Rated head: | 41.77 m |
Actual impeller diameter: | 160 mm |
Nominal impeller diameter: | 200 |
Shaft seal arrangement: | Single |
Shaft diameter: | 24 mm |
Code for shaft seal: | BQQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | EN 1.4517 |
: | ASTM CD4MCuN |
Wear ring: | Stainless steel |
Impeller: | Stainless steel |
: | EN 1.4517 |
: | ASTM CD4MCuN |
Shaft: | Stainless steel |
: | EN 1.4462 |
: | SAF 2205 |
Internal pump house coating: | No coating |
Material code: | L |
Code for rubber: | E |
Controls | |
---|---|
Frequency converter: | NONE |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | IE2 / NEMA Energy |
Rated power - P2: | 18.5 kW |
Mains frequency: | 60 Hz |
Rated voltage 2.nd value: | 3 x 380-420D/660-725Y V [ x 440-480D/0-0Y V] |
Rated current: | 34,0-31,0/19,6-18,0 A [33,5-30,5/- A] |
Starting current: | 740-740 % [840-840 %] |
Cos phi - power factor: | 0.91 |
Rated speed: | 3550 rpm [3560 rpm] |
Efficiency 2.nd value: | IE2 91,0% [IE2 91,7%] |
Motor efficiency at full load 2.nd value: | 91.0-91.0 % [91.7-91.7 %] |
Motor efficiency at 3/4 load 2.nd value: | 91.6-91.6 % [92.1-92.1 %] |
Motor efficiency at 1/2 load 2.nd value: | 91.4-91.4 % [91.6-91.6 %] |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 99032132 |
Mount. design. acc. IEC 34-7: | IM B35 |
Product name: | NB 65-200/160 AF2LBQQE |
Product No: | 98310756 |
EAN number: | 5711492835500 |
Price: |