Variants NBG 200-150-250/251 ASF2KSBQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.22 |
Net weight: | 416 kg |
Gross weight: | 437 kg |
Shipping volume: | 0.96 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Pipe connection standard: | EN 1092-1 |
Size of inlet connection: | DN 200 |
Size of outlet connection: | DN 150 |
Pipe connection standard: | EN 1092-1 |
Pressure rating for connection: | PN 16 |
Support block: | YES |
Connect code: | F2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1470 rpm |
Rated flow: | 394 m³/h |
Rated head: | 14.6 m |
Maximum head: | 16 m |
Actual impeller diameter: | 251 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 42 mm |
Code for shaft seal: | BQQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | AS |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | 14.408 |
: | CF8M |
Wear ring: | EN 1.4517 / CD4MCuN |
Impeller: | Stainless steel |
: | 14.408 |
: | CF8M |
Material code: | K |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | IE3 |
Rated power - P2: | 22 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 42,5-40,5/24,6-23,6 A |
Starting current: | 680-680 % |
Cos phi - power factor: | 0.8 |
Rated speed: | 1470 rpm |
Efficiency: | IE3 93,0% |
Motor efficiency at full load: | 93.0-93.0 % |
Motor efficiency at 3/4 load: | 93.7-93.7 % |
Motor efficiency at 1/2 load: | 93.7-93.7 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 99032196 |
Mount. design. acc. IEC 34-7: | IM B35 |
Product name: | NBG 200-150-250/251 ASF2KSBQQE |
Product No: | 98310163 |
Price: |