Variants NBG 200-150-315.1/333 AF2ASBAQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 844 kg |
Gross weight: | 996 kg |
Shipping volume: | 2.35 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Pipe connection standard: | EN 1092-2 |
Size of inlet connection: | DN 200 |
Size of outlet connection: | DN 150 |
Pipe connection standard: | EN 1092-2 |
Pressure rating for connection: | PN 16 |
Support block: | NO |
Connect code: | F2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1785 rpm |
Rated flow: | 571.2 m³/h |
Rated head: | 40.4 m |
Maximum head: | 16 m |
Actual impeller diameter: | 333 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 48 mm |
Code for shaft seal: | BAQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | A48-40 B |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | A48-30 B |
Material code: | A |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | NEMA Energy / IE2 60Hz / NRC |
Rated power - P2 2.nd value: | 75 kW [86 kW] |
Mains frequency: | 60 Hz |
Rated voltage 2.nd value: | 3 x 380-420D/660-725Y V [3 x 440-480D V] |
Rated current: | 140-126/80,0-72,0 A [130-120 A] |
Starting current: | 540-540 % [680-680 %] |
Cos phi - power factor: | 0.9 |
Rated speed: | 1785 rpm |
Efficiency 2.nd value: | IE2 94,8% [IE2 94,5%] |
Motor efficiency at full load 2.nd value: | 94.8-94.8 % [94.5-94.5 %] |
Motor efficiency at 3/4 load 2.nd value: | 94.7-94.7 % [94.4-94.4 %] |
Motor efficiency at 1/2 load 2.nd value: | 93.9-93.9 % [93.5-93.5 %] |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 83V15440 |
Mount. design. acc. IEC 34-7: | IM B35 |
Product name: | NBG 200-150-315.1/333 AF2ASBAQE |
Product No: | 98308088 |
Price: |