Variants NK 125-200/205 EUP A1-F-A-E-BAQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 1340 kg |
Gross weight: | 1500 kg |
Shipping volume: | 3.08 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | EN 1092-2 |
Pump inlet: | DN 150 |
Pump outlet: | DN 125 |
Pressure rating: | PN 16 |
Coupling type: | Standard |
Wear ring(s): | neckring(s) |
Base frame: | C - Channel |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 3570 rpm |
Rated flow: | 606.9 m³/h |
Rated head: | 64.7 m |
Actual impeller diameter: | 205 EUP mm |
Impeller nom: | 200 mm |
Primary shaft seal: | BAQE |
Shaft diameter: | 32 mm |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A1 |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | ASTM A48-30 B |
Material code: | A |
Rubber: | EPDM |
Code for rubber: | E |
Wear ring mat.: | Bronze (CuSn10) |
Electrical data | |
---|---|
Motor type: | MMG315MA |
IE Efficiency class: | NEMA Energy / IE2 60Hz / NRC |
Rated power - P2 2.nd value: | 132 kW [151.8 kW] |
Mains frequency: | 60 Hz |
Rated voltage 2.nd value: | 3 x 380-420D/660-725Y V [3 x 440-480D/0-0Y V] |
Rated current: | 232-210/134-122 A [230-212/0-0 A] |
Starting current: | 580-580 % [710-710 %] |
Cos phi - power factor: | 0.9 |
Rated speed: | 3570 rpm [3580 rpm] |
Efficiency: | IE2 95,0% |
Motor efficiency at full load: | 95.0-95.0 % |
Motor efficiency at 3/4 load 2.nd value: | 94.5-94.5 % [94.3-94.3 %] |
Motor efficiency at 1/2 load 2.nd value: | 93.2-93.2 % [92.8-92.8 %] |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 83K15146 |
Lubricant type: | Grease |
Product name: | NK 125-200/205 EUP A1-F-A-E-BAQE |
Product No: | 98745276 |
Price: |